Allen Wrench (6-635)

Allen Wrench 6-635

Product Details:

Manufacturer part number: 6-635

Brand: BERNSTEIN AG

Price: 5.60

Delivery time: 3 Days


Technical Data:

Shaft length L (mm): 95

Blade length: 50 mm

Material: Chromium-vanadium steel

Material properties: chrome plated|tempered|phosphated

Product size (length): 145 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-635

Part Number
6-635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Material Material properties Product size (length)
(mm)
Spanner size Spanner size
(mm)
Weight
(g)

5.60 €

1 3 Days 9550Chromium-vanadium steelchrome plated|tempered|phosphated1452.0 mm2-

Loading...

  1. 1

Basic information

Blade type Round Downforce Allen Product type Allen wrench
Range of use (screwdrivers) ESD

This page is Allen Wrench, part number 6-635.
You can find the detail information about specifications and dimensions on part number 6-635.

Variation of this product

Part Number
6-632
6-633
6-634
6-636
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Material Material properties Product size (length)
(mm)
Spanner size Spanner size
(mm)
Weight
(g)

6.33 €

1 3 Days 8040Chromium-vanadium steelchrome plated|tempered|phosphated1200.9 mm0.9-

5.83 €

1 3 Days 8040Chromium-vanadium steelchrome plated|tempered|phosphated1201.3 mm1.3-

5.83 €

1 3 Days 9550--1451.5 mm1.516

5.49 €

1 3 Days 11060Chromium-vanadium steelchrome plated|tempered|phosphated1702.5 mm2.5-

Tech Support