We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Hex Head Gripper Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09400

Part Number
09400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

34.72 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 53.5 Dimensions (blades)(mm) 25.4 DIN standard DIN 3120
Downforce Hex head Drive (screwdriver) 3/8" (10 mm) Drive (tools) 3/8" (10 mm)
Material (details) 25.4 mm Material Steel Material properties alloyed|tempered
Product type Gripper bit Spanner size 7 - 19 mm Spanner size(mm) 7|19
Standards DIN 3120

This page is Hex Head Gripper Bit, part number 09400.
You can find the detail information about specifications and dimensions on part number 09400.

Additional Products in this Category

Tech Support