• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Telescopic Forward / Reverse Ratchet

Telescopic Forward / Reverse Ratchet
  • Volume Discount

Product Details:

Manufacturer part number: SXL.161

Brand: FACOM

Price: 102.69

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SXL.161

Part Number
SXL.161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.69 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 264 Downforce (ratchets) 1/2" (12.5 mm) Material properties satin|chrome plated
Max. length(mm) 397 No. of teeth 72 Product type Telescopic forward/reverse ratchet
Size 1/2" (12.5 mm) Weight(g) 578

This page is Telescopic Forward / Reverse Ratchet, part number SXL.161.
You can find the detail information about specifications and dimensions on part number SXL.161.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360