Non-contact Voltage Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

020054

Part Number
020054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (voltage tester) Acoustic|LED Frequency range 45 Hz - 65 Hz
IP rating IP40 Max. frequency(Hz) 65 Min. frequency(Hz) 45
Product size (height)(mm) 18 Product size (width)(mm) 22 Product size (length)(mm) 152
Product type Non-contact voltage tester Reading category CAT III 1000 V|CAT IV 600 V Reading type (voltage testers) Phase
Type (manufacturer type) VT 1 V AC reading range 200 up to 1000 V V AC reading range (min.)(V) 200
V AC reading range (max.)(V) 1000 Weight(g) 40

This page is Non-contact Voltage Tester, part number 020054.
You can find the detail information about specifications and dimensions on part number 020054.

Tech Support