Cordless Hammer Drill Combo (DCH133NT-XJ)

Cordless Hammer Drill Combo DCH133NT-XJ
  • Volume Discount

Product Details:

Manufacturer part number: DCH133NT-XJ

Brand: DEWALT

Price: 246.49

Delivery time: 3 Days


Technical Data:

Blow count (max.): 5550 /min

Impact (max.): 2.6 J

Max. drill diameter: (Concrete/metal/wood) 26/13/30 mm

Rotational speed range: 0-1500

Rotational speed range: - rpm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCH133NT-XJ

Part Number
DCH133NT-XJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blow count (max.)
(/min)
Impact (max.)
(J)
Max. drill diameter
(mm)
Rotational speed range Rotational speed range
(rpm)
Weight, information Weight
(g)

246.49 €

1 3 Days 55502.6(Concrete/metal/wood) 26/13/300-1500-incl. rechargeable battery2900.0

Loading...

  1. 1

Basic information

Product Type Cordless hammer drill combo Shank shape SDS Plus Shank Voltage(V) 18
Battery technology Li-ion No. of power packs included 0 Power tool features incl. case

This page is Cordless Hammer Drill Combo, part number DCH133NT-XJ.
You can find the detail information about specifications and dimensions on part number DCH133NT-XJ.

Variation of this product

Part Number
DCH273NT-XJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blow count (max.)
(/min)
Impact (max.)
(J)
Max. drill diameter
(mm)
Rotational speed range Rotational speed range
(rpm)
Weight, information Weight
(g)

352.95 €

1 3 Days 46002.1(Concrete/metal/wood: 24/13/26-0-1100--

Tech Support