Industrial Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55732
55744
55751
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Adhesive type Adhesive tape features Carrier material Type (manufacturer type)

7.29 €

1 Available 3 Days -1.5-Extra strong|Damp-proof-55732

17.56 €

1 Available 3 Days Transparency5Natural rubberUV-resistantPaper55744

17.56 €

1 Available 3 Days Black5-Weatherproof|UV-resistant|Waterproof|Suitable for outdoor use-55751

Loading...

  1. 1

Basic information

Width(mm) 19 Product type Industrial tape Series (adhesive tape) tesa® POWERBOND

Tech Support