• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Lint Remover

Lint Remover
  • Volume Discount

Product Details:

Manufacturer part number: 56511-00000-07

Brand: TESA

Price: 11.68

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56511-00000-07

Part Number
56511-00000-07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Blue Type Width(mm) 120 Length(m) 6
Product type Lint remover Type (manufacturer type) 56511-00000-07

This page is Lint Remover, part number 56511-00000-07.
You can find the detail information about specifications and dimensions on part number 56511-00000-07.

Tech Support