Draught Excluder tesamoll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05390-00101-00
05412-00100-00
05463-00120-00
05463-00121-00
05559-00101-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Thickness
(mm)
Material (details) Material thickness
(mm)
Temperature range
(°C)
Type (manufacturer type)

14.00 €

1 3 Days Brown-based65.5Rubber5.5-30 - +8005390-00101-00

6.71 €

1 3 Days White Type105---05412-00100-00

9.51 €

1 3 Days White Type64-4-05463-00120-00

9.51 €

1 3 Days Brown-based64-4-05463-00121-00

5.59 €

1 3 Days Brown-based-3.5---05559-00101-00

Loading...

  1. 1

Basic information

Width(mm) 9 Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof
Carrier material EPDM foam Max. temperature(°C) +80 Min. temperature(°C) -30
Product type Draught excluder Series (adhesive tape) tesamoll®

Tech Support