Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57318-02-02 |
57470-01-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Type (manufacturer type) | |
---|---|---|---|---|---|---|
4.63 € | 1 | Available | 16 Days | 10 | 57318 | |
6.99 € | 1 | Available | 3 Days | 33 | 57470 |
Loading...
Color | Transparency | Width(mm) | 15 | Adhesive tape features | High tensile strength|Non-aging|Solvent-free|Transparent |
---|---|---|---|---|---|
Carrier material | Polypropylene | Product type | Tesa film | Series (adhesive tape) | tesafilm® |