Rubber Sealing Insulation

Rubber Sealing Insulation

Product Details:

Manufacturer part number: 05390-00100-00

Brand: TESA

Price: 14.00

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05390-00100-00

Part Number
05390-00100-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.00 €

1 3 Days

Loading...

  1. 1

Basic information

Color White Type Width(mm) 9 Length(m) 6
Thickness(mm) 5.5 Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof
Carrier material EPDM foam Material (details) Rubber Material thickness(mm) 5.5
Max. temperature(°C) +80 Min. temperature(°C) -30 Product type Draught excluder
Series (adhesive tape) tesamoll® Temperature range(°C) -30 - +80 Type (manufacturer type) 05390-00100-00

This page is Rubber Sealing Insulation, part number 05390-00100-00.
You can find the detail information about specifications and dimensions on part number 05390-00100-00.

Tech Support