Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DCD709D2T-QW |
DCD778S2T-QW |
DCD996NT-XJ |
DCF897NT-XJ |
DCK2080P2T-QW |
DCK384P2T-QW |
DCK796D2T-QW |
DCK856P4-QW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Rotational speed range (rpm) | Torque (max.) (Nm) | Transmission type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.00 € | 1 | Available | 3 Days | 13 | 30 | Li-ion | - | - | 1.5 - 13 mm | - | (Wood/metal/stone) 30/13/13 | 2 | rechargeable | - | - | - | 2-speed | 18 | incl. rechargeable battery | 1500.0 | |
252.04 € | 1 | Available | 3 Days | 13 | 38 | Li-ion | 0-7650/29750 | 1.5 | 1.5 - 13 mm | 0-500/1750 | (Wood/metal/stone) 38/13/13 | 2 | rechargeable | - | - | (Hard/soft) 65/26 | - | 18 | incl. rechargeable battery | 1500.0 | |
268.89 € | 1 | 3 Days | 15 | 55 | Li-ion | - | - | 1.5 - 13 mm | (1./2./3. Gear) 0-450/1300/2000 | (Wood/metal/stone) 55/15/16 | 0 | rechargeable | incl. case | - | (Hard/soft) 95/66 | 3-speed | 18 | incl. rechargeable battery | 2100.0 | ||
424.65 € | 1 | 3 Days | - | - | - | 0-600/1800/2400 | - | - | 0-400/1200/1900 | - | 0 | rechargeable | - | - | 135/400/950 | - | 18 | incl. rechargeable battery | 3300.0 | ||
715.96 € | 1 | 14 Days | - | - | Li-ion | - | - | - | - | - | 2 | rechargeable | incl. case | - | - | - | 18 | - | - | ||
980.81 € | 1 | Available | 3 Days | - | - | Li-ion | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
442.57 € | 1 | 3 Days | 13 | 40 | Li-ion | 0-9350/34 000 | 2.0 | 1.5 - 13 mm | - | (Wood/metal/stone) 40/13/13 | 2 | rechargeable | incl. accessories | 0-550/2000 | (Hard/soft) 70/27 | 2-speed | 18 | incl. rechargeable battery | 1600.0 | ||
2,358.55 € | 1 | 3 Days | - | - | Li-ion | - | 5 | - | - | - | 4 | rechargeable | incl. forth battery | - | - | - | 18 | - | - |
Loading...
Product type | Cordless impact driver |
---|
Configure
Basic Attributes
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Blow count(/min)
Capacity (mAh, Ah)(Ah)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Power supply (LOV)
Power tool features
Rotational speed range(rpm)
Torque (max.)(Nm)
Transmission type
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes