Cordless Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DCD708D2T-QW
DCD777S2T-QW
DCD991NT-XJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drilling Capacity: Ironwork
(mm)
Drilling Capacity: Woodwork
(mm)
Battery technology Capacity (mAh, Ah)
(Ah)
Idle speed (details)
(rpm)
Max. drill diameter
(mm)
No. of power packs included Power tool features Tool holder Torque (max.)
(Nm)
Transmission type Weight
(g)

246.49 €

1 3 Days 1330Li-ion--(Wood/metal) 30/132---2-speed1400.0

224.08 €

1 3 Days 1338-1.5-(Wood/metal) 38/132incl. spare battery|incl. caseKeyless drill chuck(Hard/soft) 65/26-1500.0

279.45 €

1 Available 3 Days 1555Li-ion-(1./2./3. gear) 0-450/1300/2000(Wood/metal) 55/150incl. case-(Hard/soft) 95/663-speed2000.0

Loading...

  1. 1

Basic information

Drill chuck clamping range 1.5 - 13 mm Power supply (LOV) rechargeable Product type Cordless drill
Voltage(V) 18 Weight, information incl. rechargeable battery

Tech Support