We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Bit adpter set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38622

Part Number
38622
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

51.25 €

1 3 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 400 Torque Precision (±%) 6 Overall length (mm) 68
DIN standard DIN EN ISO 6789|DIN EN 26789 Drive (screwdriver) 4 mm EN standard EN ISO 6789|EN 26789|ASME B107.14M
Handle length(mm) 68 Product size (width)(mm) 50 Product type Torque screwdriver
Range of use (screwdrivers) Workshop Screwdriver features Key pinch grip|pre-set

This page is Bit adpter set, part number 38622.
You can find the detail information about specifications and dimensions on part number 38622.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support