We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Crowfoot wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01304
01305
27641
27687
27759
3251TR010
3251TR015
3251TR030
36234
36791
42482
42483
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Drive (screwdriver) EN standard Handle diameter
(mm)
Handle grip dimensions Handle grip dimensions
(mm)
Handle length
(mm)
Material (details) Material Material properties Product type Range of use (screwdrivers) Reading accuracy
(%)
Screwdriver features Size (screwdriver) Standards Weight
(g)

9.64 €

10 3 Days --2335.5115Round-TORX BO--36(L x Ø) 115 x 36 mm-118High quality chrome-vanadium molybdenum steel. through-hardened. matt chrome-platedChrome moly vanadium steelmatt chrome plating|temperedTorx screwdriverWorkshop-Multi-purpose tool gripTR 27--

10.15 €

10 3 Days --2336115Round-TORX BO--36(L x Ø) 115 x 36 mm-118High quality chrome-vanadium molybdenum steel. through-hardened. matt chrome-platedChrome moly vanadium steelmatt chrome plating|temperedTorx screwdriverWorkshop-Multi-purpose tool gripTR 30--

7.29 €

10 3 Days --1643.560RoundDIN EN 61340-5-1TORX socket-EN 61340-5-123-(L x Ø) 104 x 23104-Chrome moly vanadium steelmatt chrome plating|temperedTorx screwdriverESD-Multi-purpose tool gripT 5IEC 61340-5-1 compliant-

-

1 Quote 80-2006162---DIN EN 61340-5-1|DIN EN ISO 6789|DIN EN 26789-4 mmEN 61340-5-1|EN ISO 6789|EN 26789|ASME B107.14M-------Torque screwdriverESD-Multi-purpose tool grip|adjustable-IEC 61340-

7.76 €

1 Quote --1202.540RoundDIN EN 61340-5-1TORX socket-EN 61340-5-112.5(L x Ø) 40 x 12.5 mm-80High quality chrome-vanadium molybdenum steel. through-hardened. matt chrome-platedChrome moly vanadium steelmatt chrome plating|temperedTorx screwdriverESD--T 8IEC 61340-

12.97 €

10 3 Days --204-100Round-TORX BO-EN 6090023--104---Torx screwdriverVDE-Multi-purpose tool gripTR 10-36.67

13.29 €

10 3 Days --211-100Round-TORX BO-EN 6090030--111---Torx screwdriverVDE-Multi-purpose tool gripTR 15-53

15.74 €

10 3 Days --243-125Round-TORX BO-EN 6090036--118---Torx screwdriverVDE-Multi-purpose tool gripTR 30-95

38.24 €

1 3 Days 14010-34130---4 mm-34--130---Torque screwdriverWorkshop10Multi-purpose tool grip|pre-set---

245.02 €

1 3 Days 100-5006--90---6 mm--------Torque screwdriverVDE-Multi-purpose tool grip|adjustable---

7.83 €

10 3 Days ----50------------Torx screwdriver---T 9--

7.83 €

10 3 Days ----50------------Torx screwdriver---T 10--

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support