Gripper

Gripper

Product Details:

Manufacturer part number: 5-009

Brand: BERNSTEIN AG

Price: 8.29

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-009

Part Number
5-009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.29 €

1 3 Days

Loading...

  1. 1

Basic information

Main Body Material Other Overall Length(mm) 140 Material Steel
Material properties nickel plated|insulated Product type Gripper Weight(g) 22

This page is Gripper, part number 5-009.
You can find the detail information about specifications and dimensions on part number 5-009.

Tech Support