Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BX0001/1 |
BX0011/1 |
BX0013/1 |
BX0023 |
BX0026 |
BX0027 |
BXS002/1 |
BXS011/1 |
BXS016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of cells | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for battery size | |
---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 1 | 38.1 | 38.1 | 74.3 | C | |
13.75 € | 1 | Available | 3 Days | 1 | 24.2 | 33.3 | 73.1 | AA | |
25.55 € | 1 | Available | 3 Days | 3 | 24.2 | 33.3 | 174.4 | AA | |
12.67 € | 1 | Available | 3 Days | 1 | 29 | 53 | 57 | 9V PP3 | |
24.48 € | 1 | Available | 3 Days | 2 | 29 | 85.6 | 57 | 9V PP3 | |
26.77 € | 1 | Available | 3 Days | 4 | 26 | 61.2 | 95.3 | AA | |
17.99 € | 1 | Available | 3 Days | 2 | 42 | 42 | 126.7 | C | |
25.55 € | 1 | Available | 3 Days | 1 | 28.5 | 36 | 75.6 | AA | |
26.77 € | 1 | Available | 9 Days | 1 | 50.3 | 50.3 | 98.2 | D |
Loading...
Colour | Black | Connector (batteries) | Solder lug | Material (details) | Polished nickel. zinc-coated brass. glass fiber-reinforced polyamide |
---|---|---|---|---|---|
Product type | Battery tray |