Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2255-1 |
810SPC-6.3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Handle diameter (mm) | Material properties | Product size (length) (mm) | Screwdriver features | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.59 € | 1 | Available | 7 Days | - | - | 200 | - | - | - | 312 | flexible blade | - | |
15.96 € | 1 | Available | 3 Days | 110 | 6.3 | 100 | Hexagonal | 35.6 | burnished | 210 | Multi-purpose tool grip | Chromium-vanadium steel |
Loading...
Drive (screwdriver) | 1/4" (6.3 mm) | Product type | Bit screwdriver | Range of use (screwdrivers) | Workshop |
---|