Tool box (Empty)

Tool box (Empty)

Product Details:

Manufacturer part number: 33901119000

Brand: FEIN

Price: 5.37

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33901119000

Part Number
33901119000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 8 Days

Loading...

  1. 1

Basic information

Colour Black Material Plastic Product size (height)(mm) 110
Product size (width)(mm) 135 Product size (length)(mm) 135 Product type Tool box (empty)

This page is Tool box (Empty), part number 33901119000.
You can find the detail information about specifications and dimensions on part number 33901119000.

Tech Support