Steel Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4317555

Part Number
4317555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.12 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Length(m) 55 Color Details Silver Product size (width)(mm) 75
Product type Steel tape Type (manufacturer type) 4317555

This page is Steel Tape, part number 4317555.
You can find the detail information about specifications and dimensions on part number 4317555.

Tech Support