We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 25/9/2022 to 1:00 (CEST) 26/9/2022. We apologize for the inconvenience.

Industrial Tape Scotch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40021915
40041915
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Color Color Details Min. temperature
(°C)
Type (manufacturer type)

10.45 €

1 4 Days BlackGrey-2540021915

9.37 €

1 4 Days TransparencyTransparent-3540041915

Loading...

  1. 1

Basic information

Length(m) 1.5 Adhesive tape features Double-sided tape Max. temperature(°C) +93
Product size (width)(mm) 19 Product type Industrial tape Series (adhesive tape) Scotch®

Additional Products in this Category

Tech Support