• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Repair Tape Scotchfil

Repair Tape Scotchfil
  • Volume Discount

Product Details:

Manufacturer part number: 7000006089

Brand: 3M

Price: 30.13

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000006089

Part Number
7000006089
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Width(mm) 3 Length(m) 1.5
Color Details Black Adhesive type Natural rubber Adhesive tape features Self-fusing
Material (details) Butyl-rubber Material thickness(mm) 3 Max. temperature(°C) +80
Product size (width)(mm) 38 Product type Repair tape Series (adhesive tape) Scotchfil™
Temperature range(°C) Up to +80 Type (manufacturer type) Scotchfil™

This page is Repair Tape Scotchfil, part number 7000006089.
You can find the detail information about specifications and dimensions on part number 7000006089.

Tech Support