Masking Tape Scotch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000059914
JT-2000-3555-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Adhesive type Adhesive tape features Carrier material Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

6.32 €

1 Available 3 Days Brown-basedBeige---48Scotch®20104850

20.32 €

1 Available 3 Days YellowsGoldAcrylicUV-resistant|Suitable for indoor/outdoor usePaper50Scotch® 244Scotch® 244

Loading...

  1. 1

Basic information

Length(m) 50 Product type Masking tape

Tech Support