• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Easy Cover ScotchBlue

Easy Cover ScotchBlue
  • Volume Discount

Product Details:

Manufacturer part number: DE272959367

Brand: 3M

Price: 7.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DE272959367

Part Number
DE272959367
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Brown-based Length(m) 25 Color Details Brown
Product size (width)(mm) 180 Product type Easy cover Series (adhesive tape) ScotchBlue™
Type (manufacturer type) 2090PR

This page is Easy Cover ScotchBlue, part number DE272959367.
You can find the detail information about specifications and dimensions on part number DE272959367.

Tech Support