Desk Tape Dispenser

Desk Tape Dispenser
  • Volume Discount

Product Details:

Manufacturer part number: 7100040323

Brand: 3M

Price: 18.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7100040323

Part Number
7100040323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Length(m) 33 Color Details Matt Adhesive tape features Writable|Manual pull and tear|Non-aging
Product size (width)(mm) 19 Product type Desk tape dispenser Series (adhesive tape) Scotch® Magic™ 810
Type (manufacturer type) 7100040323

This page is Desk Tape Dispenser, part number 7100040323.
You can find the detail information about specifications and dimensions on part number 7100040323.

Tech Support