Industrial Hazard Warning Tape (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13057L10
13057R10
13058L10
13058R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Details Adhesive tape features Series (adhesive tape) Type (manufacturer type)

213.68 €

1 Available 3 Days White (reflecting)|Red (reflecting)Pointing left|Flexible|Microprismatic1305713057

230.12 €

1 Available 3 Days White (reflecting)|Red (reflecting)Pointing right|Flexible|Microprismatic1305713057

213.68 €

1 Available 3 Days Yellow (reflective)|BlackPointing left|Flexible|Microprismatic1305813058

213.68 €

1 Available 3 Days Yellow (reflective)|BlackPointing right|Flexible|Microprismatic1305813058

Loading...

  1. 1

Basic information

Color Multicolor Length(m) 25 Product size (width)(mm) 100
Product type Industrial hazard warning tape

Tech Support