Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
309B3866 |
309T3866 |
371B5066N |
371T5066 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Color Details | Material thickness (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
3.12 € | 1 | Available | 3 Days | Brown-based | Light brown | 0.05 | 38 | 309B3866 | |
3.44 € | 1 | Available | 3 Days | Transparency | Transparent | 0.05 | 38 | 309T3866 | |
3.44 € | 1 | Available | 3 Days | Brown-based | Light brown | - | 50 | 371B5066N | |
3.64 € | 1 | Available | 3 Days | Transparency | Transparent | - | 50 | 371T5066 |
Loading...
Length(m) | 66 | Product type | Packaging tape |
---|