• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PVC Tape Scotch

PVC Tape Scotch
  • Volume Discount

Product Details:

Manufacturer part number: 7000076790

Brand: 3M

Price: 15.96

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000076790

Part Number
7000076790
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Width(mm) 0.15 Length(m) 46
Color Details Grey Adhesive type Natural rubber|rubber Adhesive tape features Manual pull and tear|No-residue|All-purpose
Breakout force(N/10 mm) 21 Carrier material PVC Material (details) PVC
Material thickness(mm) 0.15 Product size (width)(mm) 50 Product type PVC tape
Series (adhesive tape) Scotch® 2000 Type (manufacturer type) Scotch 2000

This page is PVC Tape Scotch, part number 7000076790.
You can find the detail information about specifications and dimensions on part number 7000076790.

Tech Support