Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FE510085544 |
FT-5100-8172-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.47 € | 1 | Available | 3 Days | White Type | 0.18 | 20 | White | Natural rubber|rubber | Self-adhesive|+ glass fibre tape|High tensile strength | Plastic | Fibre glass | 0.18 | +130 | 12 | Scotch® 27 | Max 130 | SCOTCH 27 | |
17.01 € | 1 | Available | 3 Days | Yellows | - | 50 | Yellow | - | High tensile strength|Waterproof | - | - | - | - | 44 | Scotch™ 399 | - | Scotch® 399 |
Loading...
Product type | Cloth tape |
---|
Configure
Basic Attributes
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Adhesive tape features
Carrier material
Material (details)
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Temperature range(°C)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes