Torx bit【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05057624001
05057625001
05057626001
05057627001
05057664001
05057665001
05057666001
05059700001
05059701001
05059702001
05059703001
05059704001
05059705001
05060050001
05060051001
05060052001
05060053001
05060054001
05060056001
05060098001
05060100001
05060105001
05060110001
05060115001
05060120001
05060125001
05060130001
05064155001
05064170001
05064175001
05066100001
05066102001
05066104001
05066106001
05066108001
05066110001
05066660001
05066662001
05066664001
05066666001
05066668001
05066670001
05066672001
05066674001
05066676001
05066678001
05066680001
05066682001
05066683001
05066684001
05066685001
05066686001
05066687001
05066690001
05066692001
05066694001
05066696001
05066850001
05066852001
05066853001
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Overall Length
(mm)
Single Product Set Product Bit features Downforce Drive (screwdriver) Drive (tools) Material Material properties Product type Shape (bits) Shape (type) Size Size (screwdriver) Standards Weight
(g)

33.75 €

10 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)25Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4") hexagonTool steelalloyed|DLC coated-D 6.3TORX®T20T 20Suitable for holders according to DIN 3126-F 6.3 . ISO 1173-

33.75 €

10 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)25Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4")Tool steelalloyed|DLC coated-D 6.3TORX®TX 25T 25--

33.75 €

10 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)25Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4")Tool steelalloyed|DLC coated-D 6.3TORX®TX 30T 30--

33.75 €

10 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)25Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4")Tool steelalloyed|DLC coated-D 6.3TORX®TX 40T 40--

25.57 €

5 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)50Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4") hexagonTool steelalloyed|DLC coated-F 6.3TORX®T20T 20Suitable for holders according to DIN 3126-F 6.3 . ISO 1173-

25.57 €

5 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)50Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4")Tool steelalloyed|DLC coated-F 6.3TORX®TX 25T 25--

25.57 €

5 Pieces Per Package

1 pack 3 Days Torx Type (Hexalobular)50Single ItemImpaktor® technologyTORX socket1/4" (6.3 mm)6.3 mm (1/4")Tool steelalloyed|DLC coated-F 6.3TORX®TX 30T 30--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)89Single ItemBall headTORX socket1/4" (6.3 mm)-Tool steelhardened|alloyed-F 6.3--T 10--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)-Single Item-TORX socket1/4" (6.3 mm)-Tool steelhardened|alloyed-F 6.3--T 15--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX socket1/4" (6.3 mm)-Tool steelalloyed|hardened-F 6.3--T 20--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX socket1/4" (6.3 mm)-Tool steelalloyed|hardened-F 6.3--T 25--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX socket1/4" (6.3 mm)-Tool steelalloyed|hardened-F 6.3--T 30--

7.07 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX socket1/4" (6.3 mm)-Tool steelalloyed|hardened-F 6.3--T 40--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 10--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 15--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1 / 4 ") hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 20--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 25--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1 / 4 ") hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 30--

13.31 €

1 Available 3 Days Torx Type (Hexalobular)89Single Item-TORX BO1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--TR 40--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 8--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 10--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 15--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 20--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 25--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 27--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 30--

6.16 €

1 Available 3 Days Torx Type (Hexalobular)70Single Item-TORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|hardened-F 6.3--T 40--

14.45 €

1 Available 3 Days Torx Type (Hexalobular)45Single Item-TORX socketM5-Tool steelalloyed|hardened----T 20--

16.41 €

1 Available 3 Days Torx Type (Hexalobular)45Single Item-TORX socketM6-Tool steelalloyed|hardened----T 20--

16.41 €

1 Available 3 Days Torx Type (Hexalobular)-Single Item-TORX socketM6-Tool steelhardened|alloyed----T 25--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 10--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 15--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 20--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 25--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 30--

3.22 €

10 3 Days Torx Type (Hexalobular)25Single ItemBiTorsionTORX socket1/4" (6.3 mm)6.3 mm (1/4") Hexagon DIN 3126-C 6.3. ISO 1173Tool steelalloyed|DLC coated-D 6.3--T 40--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--2--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--3--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--4--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--5--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--6--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--8--

7.97 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--10--

11.36 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--1/4"--

8.95 €

1 Available 3 Days -70Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--6--

8.95 €

1 Available 3 Days -70Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--8--

8.95 €

1 Available 3 Days -70Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--10--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--10--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--2--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--3--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--4--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--6--

9.89 €

1 Available 3 Days -89Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyedTorq bitF 6.3--8--

10.37 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyed|DLC coatedTorq bitF 6.3--6--

10.37 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyed|DLC coatedTorq bitF 6.3--8--

10.37 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyed|DLC coatedTorq bitF 6.3--10--

12.63 €

1 Available 3 Days -50Single Item-TORQ1/4" (6.3 mm)-Tool steelalloyed|DLC coatedTorq bitF 6.3--1/4"--

32.41 €

1 Available 3 Days --Single Item------Torq bit------

32.41 €

1 Available 3 Days --Single Item------Torq bit------

32.41 €

1 Available 3 Days --Single Item------Torq bit------

Loading...

Tech Support