Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05002990001 |
05003474001 |
05003484001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Blade diameter (mm) | Blade length (mm) | DIN standard | Downforce | EN standard | Range of use (screwdrivers) | Screwdriver features | Standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.09 € | 1 | Available | 3 Days | - | 6 | 175 | - | Slot|Phillips|Pozidriv|TORX socket|Allen | - | Workshop | Ball head handle|Multi-purpose tool grip | - | |
55.64 € | 1 | Available | 3 Days | - | - | 154 | DIN EN 60900 | Slot|Phillips|Pozidriv|TORX socket|Plus/Minus | EN 60900 | VDE | Multi-purpose tool grip | DIN EN 60900:2004 | |
73.57 € | 1 | Available | 3 Days | 154 | - | 154 | DIN EN 60900 | Slot|Phillips|Pozidriv|TORX socket|Plus/Minus | EN 60900 | VDE | Multi-purpose tool grip | IEC 60900 |
Loading...
Single Product Set Product | Set Product | Product type | Interchangeable bits set |
---|