Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
05066780001 |
05066785001 |
05066786001 |
05066787001 |
05066788001 |
05066792001 |
05066794001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Overall Length (mm) | Downforce | Drive (screwdriver) | Shape (bits) | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|---|
9.90 € | 1 | 5 Days | 50 | TORQ | 1/4" (6.3 mm) | F 6.3 | 4 | ||
- | 1 | Quote | 89 | Tri-Wing | 1/4" (6.3 mm) | F 6.3 | 1 | ||
- | 1 | Quote | 89 | TORQ | 1/4" (6.3 mm) | F 6.3 | 2 | ||
- | 1 | Quote | 89 | TORQ | 1/4" (6.3 mm) | F 6.3 | 3 | ||
- | 1 | Quote | 89 | TORQ | 1/4" (6.3 mm) | F 6.3 | 4 | ||
- | 1 | Quote | 35 | Tri-Wing | 5/16" (8 mm) | F 8 | 7 | ||
- | 1 | Quote | 35 | Tri-Wing | 5/16" (8 mm) | F 8 | 8 |
Loading...
Material | Tool steel | Material properties | alloyed|hardened | Product type | Tri-Wing |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.