Wood twist drill bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
600093100
600114100
603002100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Tool holder (drill)

39.64 €

1 Available 3 Days 3|4|5|6|8|10Cylinder shank

28.93 €

1 Available 3 Days 4|5|6|8|10Cylinder shank

43.35 €

1 Available 3 Days 3|4|5|61/4" (6.3 mm)

Loading...

  1. 1

Basic information

Material (drill bit) HSS Material suitability Wood Product type Wood twist drill bit set

Tech Support