We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Allen Key Set (23041)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23041

Part Number
23041
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade width
(mm)
Downforce Material (details) Material Material properties Screwdriver features Size (screwdriver) Type (misc.)

15.82 €

3 Days 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm--Allen-Chromium-vanadium steeltempered|galvanized--Metric

Loading...

  1. 1

Basic information

Product type Allen key set

This page is Allen Key Set, part number 23041.
You can find the detail information about specifications and dimensions on part number 23041.

Variation of this product

Part Number
23031
23035
23047
23053
25128
25130
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade width
(mm)
Downforce Material (details) Material Material properties Screwdriver features Size (screwdriver) Type (misc.)

26.43 €

3 Days 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 2 mm / 8 mm--Allen-Chromium-vanadium steeltempered|galvanizedBall head handle|Holder-Metric

13.52 €

3 Days 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm95-AllenChrome vanadium steelChromium-vanadium steeltempered|galvanized--Metric

22.89 €

3 Days -120-TORX socketChrome vanadium steelChromium-vanadium steeltempered|galvanized-T 9|T 10|T 15|T 20|T 25|T 27|T 30|T 40-

21.40 €

3 Days ---TORX socketChromium-vanadium steelChromium-vanadium steeltempered|galvanized-T 7|T 8|T 9|T 10|T 15|T 20|T 25-

24.66 €

3 Days -95-TORX BOChrome vanadium steelChromium-vanadium steeltempered|galvanized-TR 7|TR 8|TR 9|TR 10|TR 15|TR 20|TR 25-

26.43 €

3 Days -120-TORX BO-Chromium-vanadium steeltempered|galvanized-TR 9|TR 10|TR 15|TR 20|TR 25|TR 27|TR 30|TR 40-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support