Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
42443 |
42444 |
42445 |
42446 |
42447 |
42448 |
42449 |
42450 |
42451 |
42454 |
42455 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Width across flat dimension (S Measurement) |
---|---|---|---|---|---|
10.61 € | 10 | 3 Days | 1.5 mm | ||
10.21 € | 10 | 3 Days | 1.8 mm | ||
10.21 € | 10 | 3 Days | 2 mm | ||
9.09 € | 10 | 3 Days | 2.5 mm | ||
9.09 € | 10 | 3 Days | 3 mm | ||
9.09 € | 10 | 3 Days | 3.2 mm | ||
9.51 € | 10 | 3 Days | 3.5 mm | ||
9.51 € | 10 | 3 Days | 4 mm | ||
9.73 € | 10 | 3 Days | 4.5 mm | ||
9.73 € | 10 | 3 Days | 6 mm | ||
10.21 € | 10 | 3 Days | 7 mm |
Loading...
Blade length(mm) | 60 | Product type | Socket wrench |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.