Carbide Metal Circular Saw Blade Power Cut Wood / Carbide metal / ATB, TCG / Thickness 1.8, 2mm (628009000)

Carbide Metal Circular Saw Blade Power Cut Wood / Carbide metal / ATB, TCG / Thickness 1.8, 2mm 628009000
  • Volume Discount

Product Details:

Manufacturer part number: 628009000

Brand: METABO

Price: 69.60

Delivery time: 3 Days


Technical Data:

Circular saw blade size: 216 x 30 x 1.8 mm

Material suitability: Wood

No. of cogs (details): -

Number of cogs: 24

Product size (Ø): 216 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628009000

Part Number
628009000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Circular saw blade size Material suitability No. of cogs (details) Number of cogs Product size (Ø)
(mm)
Thickness
(mm)
Tooth form Tooth pitch Type (misc.)

69.60 €

1 Available 3 Days 216 x 30 x 1.8 mmWood-242161.8ATBChange tooth-

Loading...

  1. 1

Basic information

Bore diameter(mm) 30 Front rake angle 5° neg. Material (details) Carbide
Material Carbide metal Product type Carbide metal circular saw blade

This page is Carbide Metal Circular Saw Blade Power Cut Wood / Carbide metal / ATB, TCG / Thickness 1.8, 2mm, part number 628009000.
You can find the detail information about specifications and dimensions on part number 628009000.

Variation of this product

Part Number
628041000
628083000
628091000
628092000
628220000
628222000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Circular saw blade size Material suitability No. of cogs (details) Number of cogs Product size (Ø)
(mm)
Thickness
(mm)
Tooth form Tooth pitch Type (misc.)

87.39 €

1 Available 3 Days 216 x 30 x 1.8 mmWood40482161.8ATBChange toothChange tooth

85.20 €

1 Available 3 Days 216 x 30 x 1.8 mmLaminate-602161.8TCGFlat-tooth/ Trapezoidal toothFlat-tooth/ trapezoidal tooth

147.48 €

1 Available 3 Days 305 x 30 x 2 mmLaminate-963052TCGFlat-tooth/ Trapezoidal toothFlat-tooth/ trapezoidal tooth

147.48 €

1 Available 13 Days 315 x 30 x 2 mmLaminate-963152TCGFlat-tooth/ Trapezoidal toothFlat-tooth/trapezium tooth

60.89 €

1 Available 3 Days 254 x 30 x 1.8 mmWood-242541.8ATBChange tooth-

96.12 €

1 Available 3 Days 254 x 30 x 1.8 mmWood-602541.8ATBChange tooth-

Tech Support