We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Electronic Torque Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7292-ETAC

Part Number
7292-ETAC
Part NumberStandard Unit PriceVolume DiscountShipping Days?

-

Quote

Loading...

  1. 1

Basic information

Torque adjustment range(N・m) 10-200 Overall Length(mm) 518 DIN standard DIN EN ISO 6789
Downforce 1/2" (12.5 mm) Product type Electronic torque wrench Torque wrench features Forward/reverse ratchet
Trigger accuracy(%) 8 Weight(g) 1240.0

This page is Electronic Torque Wrench, part number 7292-ETAC.
You can find the detail information about specifications and dimensions on part number 7292-ETAC.

Additional Products in this Category

Tech Support