Replacement Cutting Disc

Replacement Cutting Disc
  • Volume Discount

Product Details:

Manufacturer part number: 28 652

Brand: PROXXON

Price: 12.67

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28 652

Part Number
28 652
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 2.6 Circular saw blade size 23 x 2.6 x 0.1 mm Material (details) Made of spring steel (Hardened 55 HRC)
Material Spring steel Material suitability Wood|Plasterboard|PVC Product size (Ø)(mm) 23
Product type Circular saw blade Thickness(mm) 0.1 Type (misc.) Set teeth and neatly ground

This page is Replacement Cutting Disc, part number 28 652.
You can find the detail information about specifications and dimensions on part number 28 652.

Tech Support