Hex bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2204-2
2204-2.5
2204-3
2204-4
2204-5
2204-6
2204-7
2204-8
2206-5
2206-6
2206-7
2206-8
2206-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Shape (bits) Spanner size
(mm)

5.75 €

1 Available 3 Days 251/4" (6.3 mm)C 6.32

5.75 €

1 Available 3 Days 251/4" (6.3 mm)C 6.32.5

5.75 €

1 Available 3 Days 251/4" (6.3 mm)C 6.33

5.75 €

1 Available 3 Days 251/4" (6.3 mm)C 6.34

5.75 €

1 Available 8 Days 251/4" (6.3 mm)C 6.35

5.75 €

1 Available 3 Days 251/4" (6.3 mm)C 6.36

12.67 €

1 Available 8 Days 251/4" (6.3 mm)C 6.37

6.28 €

1 Available 3 Days 251/4" (6.3 mm)C 6.38

8.40 €

1 Available 7 Days 305/16" (8 mm)C 85

7.88 €

1 Available 8 Days 305/16" (8 mm)C 86

12.67 €

1 Available 8 Days 305/16" (8 mm)C 87

8.40 €

1 Available 8 Days 305/16" (8 mm)C 88

8.93 €

1 Available 7 Days 305/16" (8 mm)C 810

Loading...

  1. 1

Basic information

Tip Type Hex Type Single Product Set Product Single Item Downforce Allen
Material Special steel

Tech Support