We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

TORX socket Screwdriver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26786
26787
26788
26791
29427
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Overall Length
(mm)
DIN standard Manufacturer part # Matching bore diameter Suitable for Suitable for shaft diameters of Tip shape Weight
(g)

14.01 €

5 3 Days 140DIN 5256-D2678612-25 mmInner rings-90° angle95

14.37 €

5 3 Days 180DIN 5256-D2678719-60 mmInner rings-90° angle155

15.99 €

5 3 Days 225DIN 5256-D2678840-100 mmInner rings-90° angle245

14.92 €

5 3 Days 180DIN 5254-A26791-Outer rings19-60 mmStraight155

27.19 €

5 3 Days 310DIN 5256-D2942785-140 mmInner rings-90° angle410

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel Product type Circlip pliers

Additional Products in this Category

Tech Support