Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26729
Overall Length(mm) | 200 | Material | Tool steel | Cutting hardness(HRC) | 62 |
---|---|---|---|---|---|
DIN standard | DIN ISO 5745|DIN EN 60900 | Edge hardness(HRC) | 64 | EN standard | EN 60900 |
Jaw shape | 40-degree | Manufacturer part # | 26729 | Material properties | tempered|C70 |
Product type | Round nose pliers | Range of use (pliers) | VDE | Standards | DIN ISO 5745 |
Wire hardness (max.) | Hard wire: 2.0 mm · Medium-hard wire: 2.8 mm | Wire hardness (max.) hard wire(mm) | 2.2 | Wire hardness piano wire (max.)(mm) | 1.6 |
Wire hardness (max.) medium wire(mm) | 3.2 | Weight(g) | 200 |
This page is Speciality Screwdriver, part number 26729.
You can find the detail information about specifications and dimensions on part number 26729.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.