We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Allen Kraft bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26783
26784
26785
29425
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Overall Length
(mm)
DIN standard Manufacturer part # Matching bore diameter Tip shape Weight
(g)

12.14 €

5 3 Days 180DIN 5256-C2678319-60 mmStraight155

13.97 €

5 3 Days 225DIN 5256-C2678440-100 mmStraight245

13.01 €

5 3 Days 139DIN 5256-D267858-13 mm90° angle95

23.61 €

5 3 Days 310DIN 5256-C2942585-140 mmStraight410

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel Product type Circlip pliers Suitable for Inner rings

Additional Products in this Category

Tech Support