• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Salt Meter

Salt Meter
  • Volume Discount

Product Details:

Manufacturer part number: 1340-5211

Brand: EBRO

Price: 388.07

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1340-5211

Part Number
1340-5211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

388.07 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Product size (height)(mm) 25
Product size (width)(mm) 46 Product size (length)(mm) 100 Product type Conductivity tester
Reading type Salt

This page is Salt Meter, part number 1340-5211.
You can find the detail information about specifications and dimensions on part number 1340-5211.

Tech Support