Electronics Fluid Level Gauge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9522711054
9522712054
9532711054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

15.87 €

1 Available 34 Days 1 maker72.524LS02-1A66-PP-500W

15.87 €

1 Available 5 Days 1 breaker72.524LS02-1B66-PP-500W

15.87 €

1 Available 3 Days 1 maker8321LS03-1A66-PP-500W

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +80 Cable length(mm) 500 Connector (sensor) Cable. open end
Material Polypropylene|Polyurethane|PVC Min. ambient temperature(°C) -30 Product type Fluid level gauge
Switching current (max.)(A) 0.5 Switching voltage (max.)(V AC) 180 Switching capacity (max.)(W) 10

Tech Support