We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Phillips Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38879
38880
38881
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft length L (mm) Blade diameter
(mm)
Handle diameter
(mm)
Size (screwdriver)

14.56 €

4 Days 9429PH 00

11.19 €

4 Days 100318PH 0

10.00 €

4 Days 100418PH 1

Loading...

  1. 1

Basic information

Blade length(mm) 60 Blade type Round DIN standard DIN EN 60900|DIN ISO 8764
Downforce Phillips Material Chrome moly vanadium steel Material properties burnished|tempered
Product type Pillips screwdriver Range of use (screwdrivers) VDE

Additional Products in this Category

Tech Support