Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07149
Downforce | Slot|Phillips | Material (details) | Chromium-vanadium steel. through-hardened. bright nickel-plated | Material | Chromium-vanadium steel |
---|---|---|---|---|---|
Material properties | tempered|glossy nickel plating | Product type | Screwdriver set | Range of use (screwdrivers) | Workshop |
Screwdriver features | Wooden grip|Metal cap |
This page is Pressure Sensor, part number 07149.
You can find the detail information about specifications and dimensions on part number 07149.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.