We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Clamp Meter Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00058
00059
00060
00152
00154
00156
00157
00158
00412
00413
00414
01476
25874
36085
36332
36333
42419
42420
42434
42435
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft length L (mm) Blade diameter
(mm)
Blade length
(mm)
Blade thickness
(mm)
Blade type Blade width
(mm)
DIN standard Downforce Drive (screwdriver) Drive (tools) EN standard Handle diameter
(mm)
Handle grip dimensions Material (details) Material Material properties Product size (length)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size (screwdriver) Spanner size
(mm)
Standards

7.00 €

4 Days 1056100-Round-DIN ISO 8764Phillips---26(L x Ø) 100 x 26 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating205Pillips screwdriverWorkshopWooden gripPH 2-DIN ISO 8764

11.00 €

4 Days 1208150-Round-DIN ISO 8764Phillips---30(L x Ø) 150 x 30 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating270Pillips screwdriverWorkshopWooden gripPH 3-DIN ISO 8764

14.56 €

4 Days 13010200-Round-DIN ISO 8764Phillips---34(L x Ø)200 x 34 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating330Pillips screwdriverWorkshopWooden gripPH 4-DIN ISO 8764

6.33 €

4 Days 1055.51000.95|0.95Round5.5-Slot---26(L x Ø) 100 x 26 mmChrome-vanadium/molybdenum steel. fully hardened. matt chrome-platedChromium-vanadium steeltempered|matt chrome plating205Slotted screwdriverWorkshopWooden grip---

8.95 €

4 Days 12071501.1|1.1Round9-Slot---30(L x Ø) 150 x 30 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating270Slotted screwdriverWorkshopWooden grip---

12.00 €

4 Days 12081751.2|1.2Round10-Slot---30(L x Ø) 175 x 30 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating295Slotted screwdriverWorkshopWooden grip---

14.00 €

4 Days 12582001.4|1.4Round12-Slot---32(L x Ø) 200 x 32 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating325Slotted screwdriverWorkshopWooden grip---

15.68 €

4 Days 130102501.75|1.75Round14-Slot---34(L x Ø) 250 x 34 mmChromium-vanadium steel. through-hardened. bright nickel-platedChromium-vanadium steeltempered|glossy nickel plating380Slotted screwdriverWorkshopWooden grip---

8.00 €

4 Days 1004.580-Round-DIN ISO 8764Pozidriv---23(L x Ø) 80 x 23 mmChrome-vanadium/molybdenum steel. fully hardened. matt chrome-platedChromium-vanadium steeltempered|matt chrome plating180Pillips screwdriverWorkshopWooden gripPZ 1-DIN ISO 8764

11.00 €

4 Days 1056100-Round-DIN ISO 8764Pozidriv---26(L x Ø) 100 x 26 mmChrome-vanadium/molybdenum steel. fully hardened. matt chrome-platedChromium-vanadium steeltempered|matt chrome plating205Pillips screwdriverWorkshopWooden gripPZ 2-DIN ISO 8764

13.00 €

4 Days 1208150-Round-DIN ISO 8764Pozidriv---30(L x Ø) 150 x 30 mmChrome-vanadium/molybdenum steel. fully hardened. matt chrome-platedChromium-vanadium steeltempered|matt chrome plating270Pillips screwdriverWorkshopWooden gripPZ 3-DIN ISO 8764

21.00 €

4 Days 100-300-Hexagonal-DIN 3126|DIN ISO 1173-1/4" (6.3 mm)1/4" (6.35 mm)-36--Chromium-vanadium steelglossy nickel plating|tempered400Bit screwdriverWorkshopMulti-purpose tool grip---

22.00 €

4 Days 111-35---DIN 3126|DIN ISO 1173-1/4" (6.3 mm)1/4" (6.35 mm)-30----146Bit screwdriverWorkshopMulti-purpose tool grip|Quick-change chuck---

7.00 €

4 Days 11141000.8|0.8Round4DIN ISO 2380Slot---30(L x Ø) 100 x 30 mmHigh quality chrome-vanadium molybdenum steel. through-hardened. matt chrome-platedChrome moly vanadium steeltempered|matt chrome plating211Slotted screwdriverWorkshopMulti-purpose tool grip|millimetre graduation---

21.28 €

4 Days ------DIN EN 60900Slot|Pozidriv--EN 60900---Chrome moly vanadium steeltempered|burnished-Screwdriver setVDEMulti-purpose tool grip--IEC 60900:2004

28.00 €

4 Days ------DIN EN 60900Slot|Pozidriv--EN 60900---Chrome moly vanadium steeltempered|burnished-Screwdriver setVDEMulti-purpose tool grip--IEC 60900:2004

11.00 €

4 Days --60--------------Pillips screwdriver-----

8.00 €

4 Days --40--------------Allen wrench---0.7-

11.00 €

4 Days --60--------------Allen wrench-----

10.29 €

4 Days --60--------------Allen wrench-----

Loading...

  1. 1

Additional Products in this Category

Tech Support