Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35389
DIN standard | DIN 7437|DIN 5264|DIN ISO 2380|DIN EN 60900 | Downforce | Slot|Phillips | EN standard | EN 60900 |
---|---|---|---|---|---|
Material | Chrome moly vanadium steel | Material properties | tempered|burnished | Product type | Screwdriver set |
Range of use (screwdrivers) | VDE | Screwdriver features | Multi-purpose tool grip | Standards | DIN 7437/DIN 5264/DIN ISO 2380/IEC 60900:2004 |
Type (misc.) | VDE |
This page is Vane Measurement Probe With Telescope, part number 35389.
You can find the detail information about specifications and dimensions on part number 35389.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.