Safety Goggles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2890SA
71347-00004C
DE272934071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material (details) Material Type (misc.)

17.19 €

1 3 Days GreyAcetate-Acetate disc

5.79 €

1 Available 3 Days RedPlasticPlastic-

14.79 €

1 3 Days GreyPolycarbonatePolycarbonate (PC)Polycarbonate lens

Loading...

  1. 1

Basic information

Product type Safety goggles Standards (protective eyewear) DIN EN 166-1 Standards EN 166
Window tinting None|Colourless

Tech Support