Fast-Response Hot-Wire Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB38090101

Part Number
SB38090101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.43 €

5 3 Days

Loading...

  1. 1

Basic information

Blade type Round DIN standard DIN 3126|DIN ISO 1173 Drive (screwdriver) 1/4" (6.3 mm)
Drive (tools) 6.3 mm/ 1 Material Chromium-vanadium steel Material properties tempered
Product type Bit screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip|incl. bit magazine
Type (misc.) 33007

This page is Fast-Response Hot-Wire Probe, part number SB38090101.
You can find the detail information about specifications and dimensions on part number SB38090101.

Tech Support