Countersink (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05104630001
05104631001
05104632001
05104633001
05104634001
05104635001
05104660001
05104661001
05104662001
05104663001
05104664001
05104665001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter (countersinks)
(mm)
DIN standard No. of blades Product size (length)
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

12.80 €

1 Available 4 Days 6.3DIN 335-C3-1/4" (6.3 mm)3120

13.01 €

1 Available 4 Days 8.3DIN 335-C3-1/4" (6.3 mm)3120

14.83 €

1 Available 4 Days 10.4DIN 335-C3-1/4" (6.3 mm)3420

16.71 €

1 Available 4 Days 12.4DIN 335-C3-1/4" (6.3 mm)3520

18.51 €

1 Available 4 Days 16.5DIN 335-C3-1/4" (6.3 mm)4020

21.11 €

1 Available 4 Days 20.5DIN 335-C3-1/4" (6.3 mm)4120

12.44 €

1 Available 4 Days ---32---

12.68 €

1 Available 4 Days ---32---

14.47 €

1 Available 4 Days ---34---

16.27 €

1 Available 4 Days ---36---

18.05 €

1 Available 4 Days ---40---

20.55 €

1 Available 4 Days ---43---

Loading...

  1. 1

Basic information

Product type Countersink

Tech Support